Loading...

(1/4"") Socket Set (Z-EAL) EA619LA-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15682. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Set of 12 pcs
・Square drive-1/4
・Overall length-14・15mm
・Dim.-4・4.5・5・5.5・6・7・8・10・11・12・13・14mm

(1/4"") Socket Set (Z-EAL) EA619LA-1 | ESCO | MISUMI India