(3/8") Impact/Socket EA619AE-15

(3/8") Impact/Socket EA619AE-15

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Square drive-3/8
・12 point
・This socket is also available for other than impact despite its thin thickness. despite its thin thickness.
・For pin socket retainer
・Size(mm)…15
・OD…20.9
・Length…32.4

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA619AE-15
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)