Loading...

(3/8") Hex Bit Socket Set EA618WH

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15543. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Dim.-4, 5, 6, 8, 10mm
・Overall length-155.5mm (4 to 8mm), 157.5mm (10mm)
・With holder