Loading...

3/4"sq 500mm Bar Handle EA618SH-5

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15423. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/4
・Use -1 and -5 together.
・Specification…Bar only
・Overall length…500mm