Loading...

3/4"sq x 1 / 3/16" Socket EA618SD-103

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15369. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Size…1.3/16
・OD…42mm
・Length…54mm