Loading...

3/4"sq x 1 / 1/16" Socket EA618SD-101

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15367. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Size…1.1/16
・OD…38mm
・Length…51mm

3/4"sq x 1 / 1/16" Socket EA618SD-101 | ESCO | MISUMI India