MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
1/2"sq x 34mm Deep Socket(HEX) EA618RM-34
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/2
・Across flats(mm)-34
・Dia.-45mm
・Length-100