Loading...

1/2"sq x 34mm Socket(HEX) EA618RK-34

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Square drive-1/2
    ・Across flats(mm)-34
    ・Dia.-45mm
    ・Length-44

    1/2"sq x 34mm Socket(HEX) EA618RK-34 | ESCO | MISUMI India