Loading...

1/2"sq x M6 Stud bolt Remover EA618RJ-106

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15193. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/2
・Stud bolt removable (usable also for round bar)
・The 3 rollers that can hold a stud bolt from 3 directions allows stable working.
・Usable for both purposes of tightening and loosening.
・Provided with a hex head (width across flats: 21mm) at the root end to allow the use of an open end wrench
・Applicable dia.-M6
・Dia.-24mm
・Length-65