Loading...

1/2"sq Socket Wrench Set EA618R-6

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15162. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/2
・Deep socket(6P)-8, 10, 12mm
・Deep socket(12P)-13, 14, 17, 19, 21, 22, 24mm
・Ratchet handle-250mm
・Extension Bar-75mm, 150mm
・Flex Extension Bar-100mm
・Universal joint
・Socket holder(for x 5pcs)