Loading...

3/8"sq x 4mm HEX Bit Socket EA618PW-4

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15131. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Size (mm)…4
・Length (mm)…61

3/8"sq x 4mm HEX Bit Socket EA618PW-4 | ESCO | MISUMI India