Loading...

3/8"sq HEX Bit Socket Set EA618PW

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15117. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Hex bit socket-3, 4, 5, 6, 7, 8, 9, 10, 12mm
・(+) bit socket-#2
・Overall length-61 to 76mm
・With holder

3/8"sq HEX Bit Socket Set EA618PW | ESCO | MISUMI India