Loading...

3/8"sq x 10mm Stubby HEX Bit Socket EA618PT-10

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15095. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Size…10mm
・Overall length…39.5mm

3/8"sq x 10mm Stubby HEX Bit Socket EA618PT-10 | ESCO | MISUMI India