Loading...

3/8"sq x 6mm Driver Bit Socket EA618PS-11

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15091. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Size-6.0x1.0mm
・Length-66mm

3/8"sq x 6mm Driver Bit Socket EA618PS-11 | ESCO | MISUMI India