Loading...

3/8"sq x 15mm Deep Socket EA618PN-15

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15060. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Size(mm)…15
・OD…21
・Length…70

3/8"sq x 15mm Deep Socket EA618PN-15 | ESCO | MISUMI India