Loading...

3/8"sq x 18mm Socket(HEX) EA618PK-18

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 15003. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Across flats(mm)-18
・Dia.-25mm
・Length-27mm