Loading...

3/8"sq x 14mm Crow Foot Wrench EA618PJ-14

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14991. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Most suitable for tightening and loosening work of flare nuts used for hydraulic piping, etc.
・Since the distance from the opening to the drive center is common to all sizes, the conversion rate stays the same when using the torque wrench, irrespective of the size selected.
・Across flats(mm)-14
・Dia.-29mm
・Length-52