Loading...

1/4"sq x 3/8sq Speed rotation portion Socket Adapter EA618PF-23

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14980. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Unlike socket adapter, allows quick rotation of product proper.
・Easy socket holding, installation and removal with magnet
・The grip is non-slip and can be quickly turned because of its form.
・Male-3/8
・Female-1/4
・Length(mm)-13

1/4"sq x 3/8sq Speed rotation portion Socket Adapter EA618PF-23 | ESCO | MISUMI India