Loading...

3/8"sq x 45mm Universal Joint EA618PF-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14977. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Overall length-45mm
・Inclination angle of up to ±45° is allowed.

3/8"sq x 45mm Universal Joint EA618PF-1 | ESCO | MISUMI India