Loading...

3/8"sq x 100mm Extension Bar(Flex Type) EA618PD-100

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14968. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Inclination angle of up to ±7° is allowed.
・Overall length…100mm