Loading...

3/8"sq x 80mm Short Ratchet Handle(Flex Type) EA618PA-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14945. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Flex type
・Right/left switch type
・Overall length…80mm (short)

3/8"sq x 80mm Short Ratchet Handle(Flex Type) EA618PA-3 | ESCO | MISUMI India