Loading...

1/4"sq socket wrench set EA618NC-4

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14888. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/4
・Socket(6P)-5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14mm
・Deep socket(6P)-5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14mm
・Ratchet handle-125mm
・Spinner handle-150mm
・Extension Bar-50mm, 100mm
・Flex Extension Bar-30mm