Loading...

3/4"sq x 1/2"sq Socket Adapter EA618LB-4

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14777. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・This adapter connects a socket, handle etc when their squares drive are different.
・Female…3/4"
・Male…1/2"
・Length…50mm