Loading...

(1/2") Hex Bit Socket Set (Inch) EA618KT-100B

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14741. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive…1/2
・Hex bit socket…1/8,5/32,3/16,7/32,1/4,5/16,3/8,7/8,1/2,9/16 (Length : 50mm)
・(+) Screwdriver bit socket…#2
・Ratchet handle…270mm
・Extension bar…150mm