Loading...

Socket (1/2") EA618KK-33

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14666. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/2
・Size (mm)…33
・OD (mm)…44
・Length (mm)…47

Socket (1/2") EA618KK-33 | ESCO | MISUMI India