Loading...

(1/2"") Spinner Handle EA618KE-11A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14635. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/2
・Polished handle
・The angle can be adjusted to ±90° by 15°.
・Length-400mm