Loading...

Ratchet Handle (1/2 ) EA618KA-8A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14615. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Number Of Gears …72 Gear
・Square Drive …1/2"
・Feed Angle …5°
・Full length …375mm
・The long length and small head (head width: 35mm) of this handle are suitable for the operation in narrow areas.
・Hollow Description grip(light and easy to work)
・Right/Left Switch Type
・With socket hold function(Easy Attachment and removal of the socket,difficult to remove during work.
・Compact Head of Feed Angle 5°.( suitable for the operation in narrow areas)
・ sockets is exchangeable by a one push.

Ratchet Handle (1/2 ) EA618KA-8A | ESCO | MISUMI India