Loading...

(1/2") Ratchet Handle (Flex Type) EA618KA-12

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14611. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・The number of the gears-72
・Square drive-1/2
・The compact head with 5° feed angle is useful for effective operation in narrow spaces.
・Length-328mm
・Specification-Flex type