Loading...

1/2 Sqsocket Wrench Set(With Tray) EA618K-7A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14606. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・ …16Set Of O Products
・Square Drive …1/2"
・Socket(12P) …8・10・11・12・13・14・17・19・22・24・27・30・32mm
・Ratchet Handle …240mm
・Spinner Handle …300mm
・Extension bar …150mm
・Total Weight …3.52kg(Case Included )