(1/2")Socket Wrench Set EA618K-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 14603. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive…1/2
・Socket…7/16,1/2,9/16,19/32,5/8,11/16,3/4,25/32,13/16,7/8,15/16,1,1-1/16,1-1/8,1-1/4
・Ratchet Handle…270mm
・Spinner Handle…380mm
・T-type slide handle…250mm
・Extension bar…150mm
・Cross bar