Loading...

(1/2")Socket Wrench Set EA618K-14

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14601. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive…1/2
・Ratchet Handle…270mm
・T-type slide handle…250mm
・Extension bar…150mm
・Socket dim.…8,10,11,12,13,14,17,19,22,24mm