Loading...

Socket Wrench Set (1/2") EA618K-12

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14600. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive…1/2
・Socket (12P)…10,11,12,13,14,16,17,18,19,21,22,24,27,30,32mm
・Deep Socket (12P)…12,13,14,17,19,21,24,30mm
・Hex bit socket…3,4,5,6,8,10,12,14mm
・(+) bit socket…#2
・(-) bit socket…0.8 x 6.0mm
・Ratchet handle…250mm
・T-type slide handle…250mm
・Extension bar…75,150,250mm
・Ball joint