Loading...

Socket Wrench Set (1/2") EA618K-10

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14599. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/2
・Socket (12P)-8, 9, 10, 11, 12, 13, 14, 14.5, 15, 16, 17, 17.5, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 32mm
・Ratchet handle-250mm
・Spinner handle-380mm
・T-type slide handle
・Extensionbar-75, 150, 250mm
・Universal joint
・Cross bar