Loading...

(3/8") TORX Bit Socket Set EA618JW

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14570. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive…3/8
・With tamper resistance
・Dim.…(length : 55mm)T10, T15, T20, T25, T27(length : 67mm)T30, T40, T45, T50, T55
・Set weight…About 530g