(3/8") Crow Foot Wrench Set EA618JS

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 14539. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive-3/8
・6 point
・Width across flats-8, 10, 12, 13, 14, 17, 19, 21, 22mm
・Flex Type
・With holder