Loading...

(3/8") Deep Socket EA618JL

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14502. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Overall length-54mm
・With socket holder
・Width across flats…8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19mm

(3/8") Deep Socket EA618JL | ESCO | MISUMI India