Loading...

Socket Set EA618JK-2

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14493. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・opposite side(Hex)-6, 7, 8, 10, 12, 13, 14, 17, 19, 21mm
・Length-26 to 32mm
・With holder