Loading...

(3/8") Ball Point Hex Bit Socket EA618JH-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14462. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Length-75mm
・Inclination angle of up to ±30° is allowed.
・Size (mm)…3

(3/8") Ball Point Hex Bit Socket EA618JH-3 | ESCO | MISUMI India