Loading...

Ball Point Hex Bit Socket Wrench Set EA618JH-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 14460. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8
・Ball point hex bit socket-3, 4, 5, 6, 8, 10mm
・Length-75mm
・Inclination angle of up to ±30° is allowed.

Ball Point Hex Bit Socket Wrench Set EA618JH-1 | ESCO | MISUMI India