• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
(1/2 ) Deep Socket Set EA617ZE

(1/2 ) Deep Socket Set EA617ZE

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Square Drive …1/2
・Full length …83mm
・Knurling On The Side Which Is Useful For When Hand-screwing
・Across Flats(Mm) …13・14・16・17・18・19・21・22・24
・9Pair

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA617ZE
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)