• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
(3/8 )Long Hexlobe bit socket Set (8 Pcs) EA617DM-600

(3/8 )Long Hexlobe bit socket Set (8 Pcs) EA617DM-600

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Square Drive …3/8
・Full length …100mm
・Size …T15・T20・T25・T27・T30・T40・T45・T50
・8Pair

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA617DM-600
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)