(1/4 ) Torx Socket Wrench Set EA617BC-6A

(1/4 ) Torx Socket Wrench Set EA617BC-6A

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
…36Point
・Square Drive …1/4"
・socket …Hex :5・5.5・6・7・8・9・10・11・12・13mm,TORX :E4・E5・E6・E7・E8・E10
・Hex Bit Socket …3・4・5・6・8mm
・TORX Bit Socket …T8・T9・T10・T15・T20・T25・T27・T30・T40
・RatchetHandle …117mm
・Magnetic Driver …150mm
・T-shaped Slide Handle
・Extension bar …54・150mm
・Universal Joint
・ABSP lastic With Case

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA617BC-6A
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)