(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(1/2") Socket Wrench Set EA617AG-141

(1/2") Socket Wrench Set EA617AG-141

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 12668. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Set details-28 item
・Square drive-1/2
・Socket (6P)-10・11・12・13・14・15・16・17・18・19mm
・(+)Bit-#2・#3
・TORX bit-T20・T25・T27・T30・T40・T45・T50・T55
・Hex bit-5・6・8・10mm
・Ratchet handle-281mm
・Swivel extension bar-52mm
・Locking extension bar-250mm
・Bit adapter-50mm(hexagonal shank 5/16)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list