(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3/8"sq x 9/16" [HPQ]Ring Wrench Adapter EA616GZ-16

3/8"sq x 9/16" [HPQ]Ring Wrench Adapter EA616GZ-16

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 12618. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Loading...

Specifications of EA616GZ-16

Loading...

Part Number
EA616GZ-16
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,396.98

1 Piece(s) 5 Day(s) or more

Product Description

【Product Specifications】
・Torque wrench square drive-3/8
・12 point
・Material-Steel
・Use in combination with the torque wrench of 3/8 drive.
・Dim. (inch)…9/16
・Length (mm)…70.8

Specifications of EA616GZ-16

Loading...

Part Number
EA616GZ-16
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,396.98

1 Piece(s) 5 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list