(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Thin End Spanner EA615A-5.5

Thin End Spanner EA615A-5.5

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA615A-5.5

  • Type
    Double-ended wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    78
  • Single Product/Set Classification
    Single Item
  • JAN code
    4518340047204
Part Number
EA615A-5.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,449.73

1 Piece(s) 5 Day(s) or more

Basic Specifications

Product Description

【Product Specifications】
・Material-Chrome alloy steel
・Dim.(mm)…5.5
・T(mm)…2
・Length(mm)…78

Specifications of EA615A-5.5

  • Type
    Double-ended wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    78
  • Single Product/Set Classification
    Single Item
  • JAN code
    4518340047204
Part Number
EA615A-5.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,449.73

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1