(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Combination Spanner (Inch) EA614SV-12

Combination Spanner (Inch) EA614SV-12

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA614SV-12

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    165
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points/15° type
  • Box-End Section Thickness
    8.5mm
  • Outer Diameter of Wrench Part (b; mm)
    32
  • Wrench Part Thickness (a; mm)
    5.3
  • Box-End Section Diameter
    20.6 mm (Outer diameter)
  • JAN code
    4518340046818
Part Number
EA614SV-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,417.09

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    165
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points/15° type
  • Box-End Section Thickness
    8.5mm
  • Outer Diameter of Wrench Part (b; mm)
    32
  • Wrench Part Thickness (a; mm)
    5.3
  • Box-End Section Diameter
    20.6 mm (Outer diameter)
  • JAN code
    4518340046818

Product Description

【Product Specifications】
・Material-Chromium alloyed steel
・12 point
・Dim.(inch)…9/16
・Length(mm)…165

Specifications of EA614SV-12

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    165
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points/15° type
  • Box-End Section Thickness
    8.5mm
  • Outer Diameter of Wrench Part (b; mm)
    32
  • Wrench Part Thickness (a; mm)
    5.3
  • Box-End Section Diameter
    20.6 mm (Outer diameter)
  • JAN code
    4518340046818
Part Number
EA614SV-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,417.09

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1