Gear Wrench set EA614LH

Gear Wrench set EA614LH

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material …Chrome-Vanadium Steel
・140 To 333mm
・12 Points
・15 Degrees
・Right/Left Switch Type
・Finish-Satin plating
・Non-loosening cap is equipped at the ring.The Wrench Will Not Slip Off Even When Tightening A Nut Located At The Middle Of A Bolt.
・With Denim Tool Roll
・Size (mm) …8・10・11・12・13・14・17・19・22・24
・10 Pcs Set

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA614LH
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)