(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Combination Spanner EA614BC-14

Combination Spanner EA614BC-14

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA614BC-14

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    202
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • Materials
    tool steel/steel
  • JAN code
    4518340038936
Part Number
EA614BC-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,997.87

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    202
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • Materials
    tool steel/steel
  • JAN code
    4518340038936

Product Description

【Product Specifications】
・Material-Tool steels
・12 point
・Dim.…14mm
・Length…202mm

Specifications of EA614BC-14

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    202
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • Materials
    tool steel/steel
  • JAN code
    4518340038936
Part Number
EA614BC-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,997.87

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1