(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Stainless Steel] Universal Hook Wrench EA613XE-3

[Stainless Steel] Universal Hook Wrench EA613XE-3

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 11522. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA613XE-3

Part Number
EA613XE-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,531.78

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Material-Stainless steel
・Nut OD…60 to 90mm
・Length…280mm

Specifications of EA613XE-3

Part Number
EA613XE-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,531.78

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon