MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
Insulated T-Type Socket Wrench EA612B-17
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・1000V insulated
・Overall length-200mm
・Dim.…17mm
Insulated T-Type Socket Wrench EA612B-17 | ESCO | MISUMI India